IESNA:LM-63-2002
[TEST]P1389887
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11908.5
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
44.0 40.3 44.0 51.3 58.6 65.9 73.3 80.6 87.9 98.9 113.6 139.2 186.8 230.8 230.8 227.1 238.1 260.1 326.0 589.7 923.1 1003.7 904.8 765.6 575.1 468.9 413.9 384.6 370.0 344.3 307.7 223.4 87.9 25.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 44.0 51.3 58.6 65.9 69.6 76.9 80.6 91.6 98.9 117.2 146.5 179.5 183.2 179.5 175.8 186.8 219.8 355.3 523.8 571.4 531.1 472.5 391.9 348.0 329.7 318.7 311.4 296.7 263.7 205.1 98.9 25.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 44.0 47.6 54.9 62.3 65.9 73.3 73.3 80.6 87.9 98.9 106.2 128.2 135.5 131.9 117.2 113.6 117.2 120.9 124.5 139.2 161.2 179.5 208.8 230.8 245.4 256.4 252.7 249.1 219.8 186.8 106.2 25.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 44.0 47.6 54.9 58.6 62.3 69.6 69.6 76.9 80.6 91.6 95.2 113.6 117.2 117.2 106.2 102.6 106.2 106.2 109.9 120.9 139.2 153.8 175.8 197.8 208.8 216.1 216.1 219.8 201.5 175.8 106.2 29.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 44.0 47.6 51.3 58.6 62.3 65.9 65.9 69.6 73.3 80.6 87.9 98.9 102.6 102.6 95.2 95.2 95.2 95.2 95.2 102.6 113.6 124.5 146.5 161.2 172.2 179.5 179.5 186.8 183.2 164.8 109.9 33.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 40.3 44.0 51.3 54.9 58.6 58.6 58.6 65.9 65.9 73.3 76.9 80.6 84.2 84.2 80.6 84.2 80.6 80.6 80.6 84.2 91.6 98.9 113.6 128.2 131.9 139.2 142.9 157.5 161.2 150.2 109.9 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 40.3 44.0 47.6 51.3 54.9 54.9 54.9 58.6 58.6 62.3 65.9 65.9 65.9 69.6 69.6 73.3 69.6 65.9 65.9 65.9 65.9 69.6 80.6 91.6 95.2 98.9 106.2 124.5 142.9 139.2 109.9 40.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 40.3 44.0 47.6 47.6 51.3 51.3 51.3 54.9 54.9 58.6 62.3 62.3 62.3 62.3 62.3 65.9 65.9 62.3 62.3 62.3 62.3 65.9 76.9 87.9 91.6 95.2 102.6 113.6 124.5 120.9 95.2 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 40.3 44.0 44.0 47.6 51.3 51.3 51.3 51.3 51.3 54.9 54.9 54.9 54.9 58.6 58.6 58.6 58.6 58.6 58.6 58.6 58.6 62.3 73.3 84.2 87.9 91.6 95.2 102.6 106.2 102.6 80.6 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 36.6 40.3 44.0 44.0 47.6 47.6 47.6 47.6 47.6 51.3 51.3 51.3 51.3 51.3 51.3 51.3 54.9 51.3 54.9 54.9 54.9 58.6 65.9 76.9 84.2 87.9 91.6 87.9 84.2 80.6 65.9 33.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 36.6 40.3 40.3 40.3 44.0 44.0 44.0 44.0 44.0 47.6 44.0 44.0 44.0 44.0 44.0 44.0 47.6 47.6 51.3 51.3 51.3 54.9 62.3 73.3 80.6 84.2 84.2 76.9 65.9 62.3 51.3 29.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 36.6 40.3 40.3 40.3 40.3 40.3 40.3 40.3 40.3 44.0 40.3 40.3 40.3 40.3 40.3 40.3 44.0 44.0 47.6 47.6 47.6 51.3 58.6 65.9 69.6 73.3 69.6 62.3 54.9 51.3 40.3 22.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 36.6 36.6 36.6 40.3 40.3 40.3 40.3 40.3 40.3 40.3 40.3 40.3 36.6 36.6 36.6 36.6 40.3 36.6 40.3 44.0 47.6 51.3 54.9 58.6 58.6 58.6 54.9 51.3 44.0 36.6 29.3 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 33.0 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 33.0 33.0 33.0 33.0 33.0 33.0 36.6 36.6 44.0 47.6 51.3 51.3 47.6 47.6 40.3 36.6 29.3 25.6 14.7 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 33.0 33.0 33.0 36.6 33.0 33.0 33.0 33.0 33.0 33.0 33.0 33.0 29.3 29.3 29.3 29.3 29.3 25.6 29.3 33.0 40.3 44.0 47.6 44.0 36.6 33.0 25.6 22.0 18.3 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 33.0 33.0 33.0 36.6 33.0 33.0 33.0 33.0 29.3 29.3 29.3 29.3 25.6 25.6 25.6 25.6 25.6 25.6 25.6 29.3 33.0 33.0 36.6 33.0 29.3 25.6 18.3 18.3 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 33.0 33.0 33.0 33.0 33.0 29.3 29.3 29.3 29.3 29.3 25.6 25.6 22.0 22.0 22.0 22.0 25.6 25.6 25.6 22.0 25.6 22.0 25.6 22.0 18.3 18.3 14.7 11.0 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 29.3 33.0 29.3 29.3 29.3 29.3 25.6 25.6 22.0 22.0 18.3 18.3 14.7 18.3 22.0 22.0 22.0 18.3 14.7 11.0 11.0 11.0 11.0 7.3 7.3 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 29.3 29.3 29.3 25.6 25.6 25.6 22.0 22.0 18.3 18.3 14.7 14.7 11.0 14.7 18.3 22.0 18.3 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 29.3 29.3 29.3 25.6 25.6 25.6 22.0 18.3 14.7 14.7 11.0 11.0 7.3 11.0 14.7 18.3 14.7 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 29.3 29.3 29.3 25.6 25.6 22.0 18.3 18.3 14.7 14.7 11.0 7.3 7.3 7.3 11.0 11.0 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 25.6 25.6 25.6 22.0 22.0 22.0 18.3 14.7 11.0 11.0 7.3 3.7 3.7 3.7 3.7 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 25.6 25.6 25.6 22.0 22.0 18.3 14.7 11.0 7.3 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 25.6 25.6 25.6 22.0 22.0 18.3 14.7 7.3 7.3 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 29.3 29.3 25.6 25.6 25.6 22.0 22.0 14.7 11.0 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 25.6 22.0 22.0 22.0 18.3 18.3 14.7 11.0 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 25.6 22.0 22.0 22.0 18.3 18.3 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 25.6 22.0 22.0 22.0 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 25.6 22.0 22.0 18.3 18.3 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 22.0 18.3 18.3 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 22.0 18.3 18.3 14.7 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 22.0 18.3 18.3 14.7 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 25.6 22.0 18.3 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 14.7 14.7 11.0 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 14.7 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 14.7 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 18.3 14.7 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 18.3 14.7 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 25.6 18.3 14.7 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 29.3 22.0 18.3 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 25.6 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 33.0 25.6 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 29.3 25.6 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 36.6 29.3 25.6 22.0 18.3 14.7 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 33.0 29.3 25.6 18.3 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 33.0 29.3 25.6 22.0 18.3 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 36.6 33.0 29.3 25.6 22.0 14.7 11.0 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 40.3 36.6 33.0 29.3 25.6 18.3 14.7 11.0 7.3 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 40.3 36.6 33.0 29.3 25.6 22.0 18.3 11.0 7.3 7.3 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 44.0 40.3 36.6 33.0 29.3 25.6 22.0 14.7 11.0 7.3 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 47.6 44.0 40.3 36.6 33.0 29.3 25.6 18.3 14.7 11.0 11.0 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 47.6 44.0 40.3 36.6 36.6 33.0 25.6 22.0 14.7 14.7 11.0 11.0 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 47.6 44.0 40.3 40.3 36.6 29.3 25.6 18.3 18.3 14.7 14.7 11.0 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 7.3 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 47.6 44.0 44.0 40.3 36.6 33.0 25.6 22.0 18.3 14.7 14.7 11.0 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 7.3 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 47.6 47.6 44.0 44.0 40.3 36.6 29.3 25.6 22.0 18.3 18.3 14.7 14.7 11.0 11.0 11.0 11.0 11.0 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 51.3 47.6 47.6 44.0 44.0 36.6 33.0 25.6 22.0 22.0 18.3 14.7 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 11.0 11.0 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 51.3 51.3 47.6 47.6 44.0 40.3 33.0 29.3 25.6 22.0 22.0 18.3 18.3 14.7 14.7 14.7 14.7 14.7 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 7.3 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 51.3 51.3 47.6 47.6 47.6 40.3 36.6 29.3 25.6 25.6 22.0 18.3 18.3 14.7 14.7 14.7 14.7 14.7 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 7.3 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 51.3 51.3 47.6 47.6 47.6 44.0 40.3 33.0 29.3 25.6 25.6 22.0 22.0 18.3 18.3 18.3 18.3 14.7 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 7.3 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 54.9 54.9 51.3 51.3 51.3 44.0 40.3 36.6 29.3 29.3 25.6 22.0 22.0 18.3 18.3 18.3 18.3 18.3 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 54.9 54.9 51.3 51.3 51.3 47.6 44.0 36.6 33.0 29.3 29.3 25.6 25.6 22.0 22.0 22.0 22.0 18.3 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 54.9 54.9 51.3 51.3 51.3 47.6 44.0 40.3 33.0 29.3 29.3 25.6 25.6 22.0 22.0 22.0 22.0 18.3 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 54.9 54.9 51.3 51.3 51.3 47.6 44.0 40.3 33.0 33.0 29.3 29.3 25.6 25.6 25.6 25.6 22.0 22.0 18.3 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 54.9 54.9 54.9 51.3 51.3 51.3 51.3 44.0 40.3 36.6 33.0 33.0 29.3 29.3 25.6 25.6 25.6 25.6 22.0 18.3 18.3 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 51.3 51.3 51.3 44.0 40.3 36.6 36.6 33.0 33.0 29.3 29.3 29.3 29.3 25.6 25.6 22.0 18.3 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 51.3 51.3 51.3 44.0 40.3 36.6 36.6 33.0 33.0 29.3 29.3 29.3 29.3 25.6 25.6 22.0 18.3 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 51.3 51.3 51.3 44.0 40.3 36.6 36.6 33.0 33.0 33.0 33.0 33.0 33.0 29.3 29.3 25.6 22.0 18.3 14.7 14.7 14.7 14.7 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 51.3 47.6 47.6 44.0 40.3 40.3 40.3 36.6 36.6 33.0 33.0 33.0 36.6 36.6 33.0 29.3 25.6 22.0 18.3 18.3 14.7 14.7 18.3 14.7 14.7 11.0 11.0 11.0 11.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 47.6 47.6 47.6 47.6 47.6 44.0 40.3 40.3 40.3 36.6 36.6 36.6 36.6 36.6 36.6 40.3 36.6 29.3 25.6 22.0 18.3 18.3 18.3 18.3 18.3 18.3 14.7 11.0 11.0 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 47.6 47.6 47.6 44.0 44.0 44.0 40.3 40.3 40.3 36.6 36.6 36.6 36.6 36.6 40.3 44.0 40.3 33.0 29.3 25.6 22.0 22.0 18.3 18.3 22.0 18.3 14.7 11.0 11.0 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 47.6 47.6 47.6 44.0 44.0 44.0 40.3 40.3 40.3 40.3 40.3 40.3 40.3 40.3 44.0 44.0 44.0 36.6 36.6 36.6 33.0 33.0 29.3 25.6 29.3 25.6 22.0 18.3 14.7 11.0 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 47.6 47.6 47.6 47.6 44.0 44.0 44.0 44.0 44.0 40.3 40.3 44.0 44.0 44.0 44.0 47.6 44.0 44.0 44.0 47.6 47.6 44.0 36.6 36.6 33.0 29.3 25.6 22.0 18.3 11.0 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 51.3 47.6 47.6 47.6 47.6 47.6 44.0 44.0 44.0 44.0 44.0 44.0 44.0 44.0 44.0 44.0 47.6 47.6 47.6 47.6 51.3 58.6 58.6 51.3 47.6 44.0 40.3 36.6 33.0 29.3 18.3 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 51.3 47.6 47.6 47.6 47.6 47.6 44.0 44.0 44.0 44.0 44.0 44.0 44.0 47.6 47.6 47.6 47.6 47.6 47.6 51.3 58.6 69.6 69.6 62.3 54.9 51.3 44.0 40.3 36.6 33.0 22.0 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 51.3 47.6 47.6 47.6 51.3 47.6 47.6 47.6 47.6 47.6 47.6 47.6 47.6 51.3 51.3 51.3 51.3 51.3 51.3 54.9 62.3 69.6 73.3 69.6 65.9 62.3 58.6 54.9 47.6 44.0 33.0 22.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 51.3 51.3 47.6 47.6 51.3 51.3 51.3 51.3 51.3 54.9 54.9 54.9 54.9 58.6 58.6 62.3 65.9 73.3 76.9 76.9 76.9 76.9 69.6 65.9 62.3 58.6 47.6 29.3 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 54.9 51.3 51.3 51.3 51.3 51.3 51.3 51.3 51.3 54.9 54.9 58.6 58.6 62.3 62.3 65.9 65.9 73.3 76.9 84.2 87.9 87.9 84.2 80.6 73.3 69.6 58.6 36.6 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 51.3 51.3 51.3 51.3 54.9 51.3 51.3 51.3 54.9 54.9 54.9 54.9 54.9 58.6 58.6 62.3 62.3 65.9 65.9 69.6 69.6 73.3 80.6 91.6 98.9 98.9 95.2 91.6 84.2 80.6 69.6 44.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 54.9 54.9 54.9 54.9 58.6 54.9 54.9 54.9 58.6 58.6 58.6 58.6 62.3 65.9 65.9 69.6 69.6 69.6 69.6 73.3 73.3 76.9 87.9 98.9 102.6 106.2 106.2 106.2 106.2 102.6 84.2 44.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 54.9 54.9 54.9 58.6 58.6 58.6 58.6 58.6 62.3 65.9 65.9 65.9 65.9 69.6 73.3 76.9 73.3 73.3 73.3 76.9 76.9 80.6 91.6 102.6 109.9 113.6 113.6 120.9 128.2 120.9 102.6 47.6 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 58.6 58.6 58.6 62.3 62.3 62.3 62.3 65.9 69.6 69.6 69.6 73.3 76.9 76.9 80.6 80.6 76.9 73.3 76.9 76.9 84.2 98.9 109.9 113.6 117.2 124.5 135.5 146.5 142.9 117.2 47.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 58.6 58.6 62.3 62.3 65.9 65.9 65.9 69.6 73.3 73.3 73.3 76.9 80.6 84.2 87.9 84.2 80.6 76.9 80.6 80.6 87.9 102.6 113.6 117.2 124.5 131.9 150.2 168.5 161.2 131.9 47.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 58.6 62.3 65.9 65.9 69.6 69.6 73.3 76.9 80.6 84.2 87.9 95.2 95.2 95.2 98.9 95.2 95.2 91.6 98.9 109.9 117.2 135.5 146.5 150.2 157.5 161.2 172.2 179.5 164.8 124.5 44.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 62.3 62.3 69.6 69.6 73.3 76.9 80.6 84.2 91.6 95.2 106.2 113.6 109.9 109.9 109.9 106.2 109.9 109.9 117.2 139.2 150.2 168.5 179.5 186.8 190.5 190.5 194.1 190.5 168.5 113.6 44.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 62.3 65.9 69.6 73.3 76.9 80.6 84.2 91.6 98.9 106.2 120.9 128.2 124.5 120.9 117.2 117.2 120.9 124.5 135.5 164.8 179.5 197.8 212.5 219.8 223.4 216.1 212.5 201.5 172.2 106.2 40.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 62.3 65.9 73.3 76.9 80.6 84.2 91.6 98.9 106.2 117.2 135.5 146.5 139.2 131.9 128.2 128.2 135.5 139.2 153.8 194.1 208.8 230.8 245.4 252.7 256.4 245.4 234.4 212.5 175.8 95.2 36.6 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 65.9 69.6 76.9 80.6 87.9 91.6 102.6 113.6 128.2 153.8 183.2 190.5 186.8 183.2 194.1 245.4 362.6 472.5 542.1 571.4 545.8 435.9 384.6 351.7 333.3 307.7 282.1 245.4 175.8 87.9 36.6 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 65.9 69.6 76.9 84.2 91.6 98.9 109.9 124.5 146.5 186.8 230.8 234.4 230.8 234.4 260.1 359.0 589.7 802.2 930.4 945.1 882.8 641.0 520.2 446.9 406.6 366.3 326.0 274.7 175.8 80.6 33.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 73.3 80.6 87.9 98.9 109.9 124.5 157.5 219.8 311.4 377.3 410.3 450.6 520.2 677.7 1076.9 1780.2 2567.8 2787.6 2560.5 2098.9 1652.0 1230.8 912.1 677.7 520.2 402.9 318.7 175.8 87.9 33.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 73.3 84.2 91.6 106.2 117.2 139.2 190.5 289.4 435.9 520.2 582.4 666.7 802.2 1095.2 1794.9 2970.7 4333.4 4644.7 4172.2 3315.0 2663.0 1941.4 1377.3 948.7 674.0 479.9 362.6 172.2 91.6 33.0 3.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 76.9 87.9 95.2 113.6 142.9 219.8 362.6 567.8 794.9 989.0 1164.8 1366.3 1633.7 2190.5 3498.2 5318.7 6860.9 7172.2 6677.7 5846.2 5245.5 4498.2 3637.4 2542.1 1542.1 860.8 465.2 190.5 98.9 36.6 3.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 76.9 87.9 98.9 124.5 164.8 304.0 538.5 846.2 1153.9 1457.9 1743.6 2062.3 2465.2 3289.4 5201.5 7666.7 9388.4 9699.7 9179.6 8373.7 7827.9 7055.0 5897.5 4131.9 2410.3 1238.1 564.1 205.1 106.2 36.6 3.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 80.6 91.6 102.6 131.9 190.5 384.6 710.6 1124.6 1512.8 1923.1 2326.0 2761.9 3293.1 4384.7 6904.8 10011.1 11915.9 12223.6 11685.1 10904.9 10410.3 9611.8 8153.9 5725.3 3274.8 1619.1 666.7 223.4 113.6 40.3 3.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 80.6 91.6 106.2 139.2 212.5 465.2 882.8 1402.9 1871.8 2392.0 2904.8 3457.9 4124.6 5479.9 8608.1 12359.1 14443.4 14751.0 14186.9 13432.4 12992.8 12168.6 10414.0 7315.1 4142.9 1996.4 765.6 238.1 120.9 40.3 3.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 80.6 95.2 113.6 153.8 278.4 681.3 1245.4 1879.1 2487.2 3062.3 3652.0 4263.8 5135.6 6992.7 10417.7 14223.6 16110.0 16432.4 16033.1 15622.9 15329.8 14263.9 11868.2 8553.2 5238.1 2948.7 996.3 296.7 124.5 36.6 3.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 58.6 62.3 69.6 84.2 95.2 117.2 168.5 344.3 893.8 1604.4 2351.7 3102.6 3732.6 4399.3 5069.6 6146.6 8501.9 12223.6 16084.4 17773.1 18113.7 17879.3 17809.7 17663.2 16359.1 13322.5 9787.6 6333.4 3901.1 1227.1 355.3 128.2 36.6 3.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 69.6 84.2 98.9 124.5 179.5 410.3 1106.2 1963.4 2824.2 3718.0 4406.6 5150.2 5879.2 7157.6 10011.1 14033.1 17945.2 19436.1 19798.7 19725.5 20000.2 19996.5 18458.0 14776.7 11025.7 7428.6 4857.2 1457.9 413.9 131.9 33.0 3.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 69.6 84.2 98.9 128.2 194.1 476.2 1322.4 2326.0 3300.4 4333.4 5077.0 5897.5 6685.0 8168.6 11523.9 15842.6 19809.7 21102.8 21480.0 21571.6 22190.7 22333.5 20553.3 16230.9 12263.8 8523.9 5809.6 1688.7 472.5 135.5 29.3 3.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 69.6 84.2 98.9 131.9 212.5 564.1 1527.5 2674.0 3721.6 4743.6 5545.8 6457.9 7377.4 9088.0 12824.3 17765.7 21604.6 22864.7 23201.7 23502.0 24227.3 24066.2 21784.1 17296.9 13161.3 9619.1 6472.6 1923.1 571.4 146.5 33.0 3.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 54.9 58.6 69.6 84.2 102.6 135.5 234.4 652.0 1732.6 3025.7 4139.2 5153.9 6014.7 7018.4 8073.3 10007.4 14124.7 19688.8 23399.5 24622.9 24927.0 25432.5 26264.0 25798.8 23014.9 18362.8 14062.4 10718.0 7139.3 2157.5 670.3 161.2 33.0 3.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 58.6 69.6 84.2 102.6 135.5 252.7 736.3 1937.7 3373.7 4560.5 5564.2 6479.9 7578.8 8765.6 10926.8 15421.4 21611.9 25194.4 26384.9 26648.6 27359.2 28300.6 27527.7 24242.0 19425.1 14959.8 11813.3 7802.3 2388.3 765.6 172.2 36.6 3.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 58.6 69.6 84.2 102.6 139.2 271.1 824.2 2142.9 3721.6 4978.1 5974.4 6948.8 8139.3 9458.0 11846.3 16721.8 23535.0 26989.3 28143.1 28370.2 29289.6 30337.3 29260.3 25472.8 20491.0 15857.3 12908.5 8465.3 2622.7 864.5 183.2 36.6 3.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 58.6 69.6 84.2 102.6 142.9 278.4 886.5 2285.7 3904.8 5135.6 6128.3 7161.2 8388.4 9791.3 12340.8 17425.1 24311.6 27751.2 28981.9 29359.2 30428.8 31377.6 30128.5 26143.1 20974.5 16604.5 13523.9 8685.1 2882.8 941.4 183.2 36.6 3.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 51.3 58.6 69.6 84.2 102.6 146.5 282.1 948.7 2428.6 4091.6 5289.4 6282.1 7373.7 8641.1 10124.6 12831.6 18128.4 25084.5 28513.1 29824.4 30348.3 31564.4 32417.9 30993.0 26813.4 21454.4 17348.1 14139.3 8908.5 3146.5 1018.3 183.2 36.6 3.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 54.9 65.9 84.2 102.6 146.5 289.4 1011.0 2571.5 4274.8 5446.9 6436.0 7586.1 8890.2 10458.0 13326.1 18831.7 25861.0 29271.3 30663.3 31333.6 32703.6 33454.5 31861.1 27480.1 21937.9 18095.4 14754.7 9128.3 3406.6 1091.6 179.5 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 54.9 65.9 84.2 102.6 150.2 293.0 1073.3 2714.3 4457.9 5600.8 6589.8 7798.6 9139.3 10791.3 13817.0 19535.0 26633.9 30033.2 31502.1 32322.6 33839.1 34494.8 32725.6 28150.4 22417.8 18839.0 15370.1 9348.1 3666.7 1168.5 179.5 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 54.9 65.9 84.2 102.6 146.5 289.4 1036.6 2615.4 4289.4 5450.6 6421.3 7545.9 8838.9 10417.7 13256.5 18718.1 25710.9 29165.1 30509.4 31176.1 32502.1 33201.8 31557.1 27190.7 21751.1 18029.5 14666.8 9091.7 3432.3 1172.2 197.8 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 47.6 54.9 65.9 84.2 102.6 142.9 282.1 1000.0 2516.5 4120.9 5304.1 6249.1 7293.1 8534.9 10044.0 12692.4 17897.6 24787.8 28297.0 29513.1 30029.6 31161.5 31912.4 30392.2 26231.0 21084.4 17219.9 13963.5 8838.9 3197.8 1175.8 212.5 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 80.6 98.9 139.2 278.4 963.4 2413.9 3948.8 5153.9 6080.6 7040.4 8234.5 9670.4 12132.0 17080.7 23861.0 27428.8 28520.4 28879.4 29824.4 30619.3 29223.7 25271.3 20414.1 16406.7 13256.5 8582.5 2963.4 1175.8 230.8 33.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 80.6 98.9 135.5 271.1 926.7 2315.0 3780.3 5003.7 5908.5 6787.6 7930.5 9296.8 11567.9 16260.2 22937.9 26560.7 27524.1 27732.8 28483.8 29326.3 28055.2 24311.6 19747.4 15597.2 12553.2 8326.1 2729.0 1179.5 245.4 33.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 80.6 98.9 131.9 252.7 831.5 2073.3 3443.3 4611.8 5520.2 6344.4 7370.0 8582.5 10586.2 14904.9 21117.4 24784.1 25817.1 26040.5 26626.6 27388.5 26439.8 23139.4 18762.1 14652.1 11564.2 7699.7 2516.5 1065.9 230.8 33.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 80.6 98.9 128.2 234.4 739.9 1835.2 3106.3 4219.8 5135.6 5901.2 6805.9 7868.2 9608.1 13549.6 19296.9 23007.5 24113.8 24348.2 24769.5 25450.8 24824.4 21963.6 17773.1 13707.1 10575.2 7073.3 2300.4 948.7 212.5 29.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 76.9 95.2 124.5 216.1 644.7 1593.4 2765.6 3827.9 4747.3 5457.9 6245.5 7153.9 8626.5 12194.2 17476.3 21231.0 22406.8 22652.2 22912.3 23509.4 23205.3 20791.4 16787.7 12762.0 9586.2 6446.9 2087.9 835.2 197.8 29.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 76.9 95.2 120.9 197.8 549.5 1351.7 2428.6 3435.9 4359.0 5014.7 5681.4 6439.6 7644.8 10838.9 15655.8 19454.4 20699.8 20959.9 21055.1 21571.6 21589.9 19615.6 15798.7 11817.0 8597.1 5820.6 1871.8 718.0 179.5 25.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 76.9 91.6 117.2 179.5 465.2 1142.9 2062.3 2952.4 3765.6 4362.7 4985.4 5685.0 6740.0 9483.6 13839.0 17714.4 19146.7 19403.1 19307.9 19491.0 19348.2 17626.5 14223.6 10575.2 7479.9 4893.8 1619.1 611.7 168.5 29.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 62.3 73.3 91.6 109.9 164.8 381.0 934.1 1699.6 2468.9 3168.5 3714.3 4293.1 4934.1 5831.6 8124.6 12022.1 15978.2 17597.2 17850.0 17560.6 17410.4 17102.7 15637.5 12648.5 9333.4 6362.7 3967.1 1366.3 501.8 157.5 33.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 58.6 73.3 87.9 106.2 146.5 293.0 725.3 1333.3 1981.7 2575.1 3062.3 3597.1 4179.5 4926.8 6769.3 10205.2 14238.2 16044.1 16293.2 15809.7 15329.8 14860.9 13648.5 11069.7 8091.6 5245.5 3040.3 1109.9 395.6 146.5 36.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 58.6 69.6 84.2 98.9 128.2 208.8 516.5 967.0 1498.2 1978.0 2410.3 2901.1 3424.9 4018.4 5410.3 8388.4 12498.3 14491.0 14736.4 14062.4 13249.2 12615.5 11659.4 9494.6 6849.9 4128.2 2113.6 857.2 285.7 135.5 40.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 58.6 69.6 80.6 95.2 120.9 183.2 421.2 776.6 1205.1 1597.1 1937.7 2326.0 2743.6 3230.8 4337.0 6721.7 10153.9 12011.1 12267.5 11597.2 10762.0 10088.0 9197.9 7421.3 5340.7 3249.1 1710.6 743.6 267.4 128.2 36.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 44.0 51.3 58.6 65.9 76.9 91.6 109.9 157.5 326.0 582.4 908.4 1216.1 1468.9 1747.3 2066.0 2443.2 3267.4 5055.0 7809.6 9534.9 9798.6 9132.0 8274.8 7556.8 6736.3 5351.7 3831.5 2373.6 1307.7 626.4 249.1 117.2 36.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 47.6 54.9 65.9 73.3 87.9 102.6 131.9 230.8 388.3 611.7 831.5 996.3 1168.5 1384.6 1652.0 2194.2 3384.6 5461.6 7055.0 7326.1 6666.7 5787.6 5025.7 4274.8 3278.4 2318.7 1494.5 901.1 509.2 230.8 109.9 33.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 47.6 54.9 62.3 69.6 84.2 91.6 106.2 135.5 197.8 318.7 450.6 523.8 593.4 703.3 864.5 1120.9 1718.0 3117.2 4575.1 4857.2 4201.5 3300.4 2498.2 1813.2 1205.1 809.5 615.4 498.2 395.6 212.5 98.9 29.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 47.6 54.9 62.3 69.6 80.6 87.9 98.9 117.2 153.8 227.1 318.7 377.3 410.3 465.2 549.5 688.7 1022.0 1853.5 2747.3 2930.4 2553.1 2033.0 1534.8 1139.2 809.5 597.1 490.8 421.2 351.7 219.8 95.2 29.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.0 40.3 44.0 51.3 58.6 65.9 73.3 80.6 87.9 98.9 113.6 139.2 186.8 230.8 230.8 227.1 238.1 260.1 326.0 589.7 923.1 1003.7 904.8 765.6 575.1 468.9 413.9 384.6 370.0 344.3 307.7 223.4 87.9 25.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
